Menu Search

Threaded O-ring Plugs - BSP/Gas Threads

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Overall Diameter Threaded Length Compatible Thread Sizes (All) View
$0.3173 - $0.7933 388 In stock
32.0 mm
$0.2893 - $0.7231 915 In stock
29.5 mm
$0.2081 - $0.3835 400 In stock
19.0 mm
$0.2492 - $0.4591 2357 In stock
22.0 mm
$0.4071 - $1.5557 1668 In stock
40.0 mm
$0.8749 - $1.6117 Request the lead time here
62.0 mm
$0.1577 - $0.1747 1013 In stock
16.0 mm
$1.1072 - $1.2269 10 In stock
68.0 mm
$0.816 - $1.5031 181 In stock
56.0 mm
$0.2723 - $0.6806 1561 In stock
27.0 mm
$0.3747 - $0.9368 18 In stock
37.0 mm
$0.5491 - $2.0982 112 In stock
50.0 mm
Threaded Plug BSP;GAS 3/4 in - 14 BSP 32.0 mm HDPE Yellow

498558

Price Range
$0.7933 - $0.3173

Stock Levels
388 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    32.0 mm
  • Overall Height
    21.9 mm
Threaded Plug BSP;GAS 5/8 in - 14 BSP 29.5 mm HDPE Yellow

498557

Price Range
$0.7231 - $0.2893

Stock Levels
915 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    29.5 mm
  • Overall Height
    21.9 mm
Threaded Plug BSP;GAS 1/4 in - 19 BSP 19.0 mm HDPE Yellow

498682

Price Range
$0.3835 - $0.2081

Stock Levels
400 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    19.0 mm
  • Overall Height
    19.7 mm
Threaded Plug BSP;GAS 3/8 in - 19 BSP 22.0 mm HDPE Yellow

498683

Price Range
$0.4591 - $0.2492

Stock Levels
2357 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    22.0 mm
  • Overall Height
    20.9 mm
Threaded Plug BSP;GAS 1 in - 11 BSP 40.0 mm HDPE Yellow

498684

Price Range
$1.5557 - $0.4071

Stock Levels
1668 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    40.0 mm
  • Overall Height
    23.6 mm
Threaded Plug BSP;GAS 1 3/4 in - 11 BSP 62.0 mm HDPE Yellow

498687

Price Range
$1.6117 - $0.8749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    62.0 mm
  • Overall Height
    25.0 mm
Threaded Plug BSP;GAS 1/8 in - 28 BSP 16.0 mm HDPE Yellow

498681

Price Range
$0.1747 - $0.1577

Stock Levels
1013 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    16.0 mm
  • Overall Height
    17.2 mm
Threaded Plug BSP;GAS 2 in - 11 BSP 68.0 mm HDPE Yellow

498688

Price Range
$1.2269 - $1.1072

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    68.0 mm
  • Overall Height
    25.0 mm
Threaded Plug BSP;GAS 1 1/2 in - 11 BSP 56.0 mm HDPE Yellow

498686

Price Range
$1.5031 - $0.816

Stock Levels
181 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    56.0 mm
  • Overall Height
    25.0 mm
Threaded Plug BSP;GAS 1/2 in - 14 BSP 27.0 mm HDPE Yellow

498556

Price Range
$0.6806 - $0.2723

Stock Levels
1561 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    27.0 mm
  • Overall Height
    21.9 mm
Threaded Plug BSP;GAS 7/8 in - 14 BSP 37.0 mm HDPE Yellow

498559

Price Range
$0.9368 - $0.3747

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    37.0 mm
  • Overall Height
    21.9 mm
Threaded Plug BSP;GAS 1 1/4 in - 11 BSP 50.0 mm HDPE Yellow

498685

Price Range
$2.0982 - $0.5491

Stock Levels
112 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    BSP;GAS
  • Overall Diameter
    50.0 mm
  • Overall Height
    23.6 mm