Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, PA6.6 GF33
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Overall Diameter Threaded Length Compatible Thread Sizes (All) View
$0.2143 - $0.5359 511 In stock
$0.287 - $0.7175 1456 In stock
$0.2238 - $0.4123 963 In stock
$0.3633 - $0.9083 7 In stock
$0.4118 - $1.0297 18 In stock
$0.5277 - $0.9721 17 In stock
$0.2045 - $0.5112 1160 In stock
$0.7349 - $1.8371 12 In stock
$0.159 - $0.293 21 In stock
$0.1897 - $0.3494 1712 In stock
$0.3699 - $0.6813 61 In stock
$0.7488 - $1.3795 74 In stock
498548 $0.411 - $1.0276 10 In stock
$0.4944 - $1.2359 3250 In stock
$0.4975 - $1.2438 10 In stock
$0.2517 - $0.2788 7 In stock
$0.2068 - $0.229 409 In stock
$0.2958 - $0.7394 9 In stock
$0.5383 - $0.9915 267 In stock
$0.1442 - $0.2657 165 In stock
  • of 2
Metric Threads Threaded O-Ring Plug 24.0 mm | 0.945 in Compatible Thread Sizes - M18 x 1.5 Threaded

498541

Price Range
$0.5359 - $0.2143

Stock Levels
511 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 30.0 mm | 1.181 in Compatible Thread Sizes - M24 x 1.5 Threaded

498543

Price Range
$0.7175 - $0.287

Stock Levels
1456 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 22.0 mm | 0.866 in Compatible Thread Sizes - M14 x 1.5 Threaded

498664

Price Range
$0.4123 - $0.2238

Stock Levels
963 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 38.0 mm | 1.496 in Compatible Thread Sizes - M30 x 1.5 Threaded

498546

Price Range
$0.9083 - $0.3633

Stock Levels
7 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 40.0 mm | 1.575 in Compatible Thread Sizes - M32 x 1.5 Threaded

498547

Price Range
$1.0297 - $0.4118

Stock Levels
18 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 48.0 mm | 1.89 in Compatible Thread Sizes - M38 x 1.5 Threaded

498667

Price Range
$0.9721 - $0.5277

Stock Levels
17 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 24.0 mm | 0.945 in Compatible Thread Sizes - M16 x 1.5 Threaded

498540

Price Range
$0.5112 - $0.2045

Stock Levels
1160 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 52.0 mm | 2.047 in Compatible Thread Sizes - M45 X 2.0 Threaded

498551

Price Range
$1.8371 - $0.7349

Stock Levels
12 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1.5 Threaded

498662

Price Range
$0.293 - $0.159

Stock Levels
21 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1 Threaded

498660

Price Range
$0.3494 - $0.1897

Stock Levels
1712 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 33.0 mm | 1.299 in Compatible Thread Sizes - M27 X 2.0 Threaded

498668

Price Range
$0.6813 - $0.3699

Stock Levels
61 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 55.0 mm | 2.165 in Compatible Thread Sizes - M48 X 2.0 Threaded

498670

Price Range
$1.3795 - $0.7488

Stock Levels
74 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 38.0 mm | 1.496 in Compatible Thread Sizes - M30 X 2.0 Threaded

498548

Price Range
$1.0276 - $0.411

Stock Levels
10 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 40.0 mm | 1.575 in Compatible Thread Sizes - M33 X 2.0 Threaded

498549

Price Range
$1.2359 - $0.4944

Stock Levels
3250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 45.0 mm | 1.772 in Compatible Thread Sizes - M36 X 2.0 Threaded

498550

Price Range
$1.2438 - $0.4975

Stock Levels
10 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 28.0 mm | 1.102 in Compatible Thread Sizes - M22 x 1.5 Threaded

498665

Price Range
$0.2788 - $0.2517

Stock Levels
7 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 17.0 mm | 0.669 in Compatible Thread Sizes - M12 x 1.5 Threaded

498663

Price Range
$0.229 - $0.2068

Stock Levels
409 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 32.0 mm | 1.26 in Compatible Thread Sizes - M26 x 1.5 Threaded

498544

Price Range
$0.7394 - $0.2958

Stock Levels
9 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 45.0 mm | 1.772 in Compatible Thread Sizes - M36 x 1.5 Threaded

498666

Price Range
$0.9915 - $0.5383

Stock Levels
267 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 12.5 mm | 0.492 in Compatible Thread Sizes - M8 x 1 Threaded

498659

Price Range
$0.2657 - $0.1442

Stock Levels
165 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded