Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, PA6.6 GF33
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Overall Diameter Threaded Length Compatible Thread Sizes (All) View
$1.8613 - $3.4288 850 In stock
28.7 mm
M20
$2.6537 - $4.8884 100 In stock
25.1 mm
M16
$1.4691 - $2.7061 Request the lead time here
25.4 mm
M18
$1.7997 - $3.3153 Request the lead time here
25.4 mm
M18
$0.2169 - $0.5423 958 In stock
24.0 mm
$0.2273 - $0.5685 1011 In stock
24.0 mm
$0.3044 - $0.7612 1006 In stock
30.0 mm
$0.5245 - $1.3111 3250 In stock
40.0 mm
$0.5278 - $1.3195 10 In stock
45.0 mm
$0.267 - $0.2957 7 In stock
28.0 mm
$0.7016 - $1.2926 250 In stock
50.0 mm
$0.2012 - $0.3706 7211 In stock
14.5 mm
$0.3924 - $0.7227 36 In stock
33.0 mm
$0.7944 - $1.4635 73 In stock
55.0 mm
$0.4368 - $1.0924 18 In stock
40.0 mm
$0.5598 - $1.0313 17 In stock
48.0 mm
$0.2543 - $0.6359 130 In stock
26.0 mm
$0.2259 - $0.2503 1166 In stock
17.0 mm
$0.9261 - $1.7059 44 In stock
60.0 mm
$0.3854 - $0.9636 232 In stock
38.0 mm
  • of 2
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M20

TPWO-6

Price Range
$3.4288 - $1.8613

Stock Levels
850 In stock
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M20
  • Overall Diameter
    28.7 mm
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M16

TPWO-3

Price Range
$4.8884 - $2.6537

Stock Levels
100 In stock
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M16
  • Overall Diameter
    25.1 mm
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M18

TPWO-5

Price Range
$2.7061 - $1.4691

Stock Levels
Request the lead time here
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M18
  • Overall Diameter
    25.4 mm
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M18

TPWO-4

Price Range
$3.3153 - $1.7997

Stock Levels
Request the lead time here
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M18
  • Overall Diameter
    25.4 mm
Threaded O-Ring Plug Metric Threads M16 x 1;5 24.0 mm HDPE Yellow

498540

Price Range
$0.5423 - $0.2169

Stock Levels
958 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    24.0 mm
  • Overall Height
    20.4 mm
Threaded O-Ring Plug Metric Threads M18 x 1;5 24.0 mm HDPE Yellow

498541

Price Range
$0.5685 - $0.2273

Stock Levels
1011 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    24.0 mm
  • Overall Height
    20.4 mm
Threaded O-Ring Plug Metric Threads M24 x 1;5 30.0 mm HDPE Yellow

498543

Price Range
$0.7612 - $0.3044

Stock Levels
1006 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    30.0 mm
  • Overall Height
    20.4 mm
Threaded O-Ring Plug Metric Threads M33 x 2;0 40.0 mm HDPE Yellow

498549

Price Range
$1.3111 - $0.5245

Stock Levels
3250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    40.0 mm
  • Overall Height
    20.6 mm
Threaded O-Ring Plug Metric Threads M36 x 2;0 45.0 mm HDPE Yellow

498550

Price Range
$1.3195 - $0.5278

Stock Levels
10 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    45.0 mm
  • Overall Height
    20.6 mm
Threaded O-Ring Plug Metric Threads M22 x 1;5 28.0 mm HDPE Yellow

498665

Price Range
$0.2957 - $0.267

Stock Levels
7 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    28.0 mm
  • Overall Height
    20.4 mm
Threaded O-Ring Plug Metric Threads M42 x 2;0 50.0 mm HDPE Yellow

498669

Price Range
$1.2926 - $0.7016

Stock Levels
250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    50.0 mm
  • Overall Height
    20.6 mm
Threaded O-Ring Plug Metric Threads M10 x 1;0 14.5 mm HDPE Yellow

498660

Price Range
$0.3706 - $0.2012

Stock Levels
7211 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    14.5 mm
  • Overall Height
    17.2 mm
Threaded O-Ring Plug Metric Threads M27 x 2;0 33.0 mm HDPE Yellow

498668

Price Range
$0.7227 - $0.3924

Stock Levels
36 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    33.0 mm
  • Overall Height
    20.6 mm
Threaded O-Ring Plug Metric Threads M48 x 2;0 55.0 mm HDPE Yellow

498670

Price Range
$1.4635 - $0.7944

Stock Levels
73 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    55.0 mm
  • Overall Height
    25.0 mm
Threaded O-Ring Plug Metric Threads M32 x 1;5 40.0 mm HDPE Yellow

498547

Price Range
$1.0924 - $0.4368

Stock Levels
18 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    40.0 mm
  • Overall Height
    20.6 mm
Threaded O-Ring Plug Metric Threads M38 x 1;5 48.0 mm HDPE Yellow

498667

Price Range
$1.0313 - $0.5598

Stock Levels
17 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    48.0 mm
  • Overall Height
    20.6 mm
Threaded O-Ring Plug Metric Threads M20 x 1;5 26.0 mm HDPE Yellow

498542

Price Range
$0.6359 - $0.2543

Stock Levels
130 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    26.0 mm
  • Overall Height
    20.4 mm
Threaded O-Ring Plug Metric Threads M12 x 1;0 17.0 mm HDPE Yellow

498661

Price Range
$0.2503 - $0.2259

Stock Levels
1166 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    17.0 mm
  • Overall Height
    17.2 mm
Threaded O-Ring Plug Metric Threads M52 x 2;0 60.0 mm HDPE Yellow

498671

Price Range
$1.7059 - $0.9261

Stock Levels
44 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    60.0 mm
  • Overall Height
    25.0 mm
Threaded O-Ring Plug Metric Threads M30 x 1;5 38.0 mm HDPE Yellow

498546

Price Range
$0.9636 - $0.3854

Stock Levels
232 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    38.0 mm
  • Overall Height
    20.6 mm