Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3354 - $0.6178 | 1250 In stock |
1.102 in
28.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.1942 - $0.3579 | 10 In stock |
0.748 in
19.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.2099 - $0.5249 | 11 In stock |
0.866 in
22.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.7641 - $1.4076 | 100 In stock |
2.165 in
55.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.2464 - $0.4539 | 1365 In stock |
0.827 in
21.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.3305 - $0.8265 | 60 In stock |
1.378 in
35.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.1447 - $0.2666 | 11 In stock |
0.551 in
14.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.4656 - $1.164 | 9 In stock |
1.654 in
42.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.3854 - $0.7099 | Request the lead time here |
1.496 in
38.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.1791 - $0.33 | 469 In stock |
0.63 in
16.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $1.889 - $3.4798 | Request the lead time here |
|
Yellow
|
|
Glass Filled Nylon 6/6
|
|
||
| $0.6216 - $0.6889 | Request the lead time here |
1.11 in
28.2 mm
|
Red
|
|
HDPE
|
|
||
| $0.5474 - $0.6066 | 7300 In stock |
0.98 in
24.9 mm
|
Red
|
|
HDPE
|
|
||
| $1.0566 - $1.1707 | 600 In stock |
1.559 in
39.6 mm
|
Red
|
|
HDPE
|
|
||
| $0.3096 - $0.5704 | 3 In stock |
1.063 in
27.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.6362 - $1.1719 | 68 In stock |
1.969 in
50.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $0.2609 - $0.6524 | 989 In stock |
1.22 in
31.0 mm
|
Yellow
|
|
HDPE
|
|
||
| $1.3654 - $1.5128 | 77 In stock |
1.63 in
41.4 mm
|
Red
|
|
LDPE
|
|
||
| $0.1502 - $0.1663 | 8 In stock |
0.687 in
17.4 mm
|
Black
|
|
PP
|
|
||
| BL12H | $0.2946 - $0.3264 | 10 In stock |
1.610 in
40.9 mm
|
Yellow
|
|
PP
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue