Quantity | Unit price |
---|---|
100 - 999 | $3.5344 |
1000 - 4999 | $2.0197 |
5000 + | $1.9187 |
Colour | Black |
---|---|
Compatible Thread Standard | BSP Threads |
Compatible Thread Standard | BSP Threads |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Compatible Thread Sizes (All) | 6.000 in |
Overall Diameter | 53.0 mm |
Overall Diameter | 2.087 in |
Overall Height | 157.9 mm |
Overall Height | 6.217 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.