Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0667 - $0.1229 | Request the lead time here |
|
Red
|
LDPE
|
M10
|
|
||
| $0.4336 - $0.7989 | 559 In stock |
0.705 in
17.9 mm
|
Red
|
LDPE - PIR
|
|
0.472 in
12.0 mm
|
||
| $0.0975 - $0.3725 | 77 In stock |
0.961 in
24.4 mm
|
Red
|
LDPE - PIR
|
|
0.965 in
24.5 mm
|
||
| $0.1028 - $0.1895 | 8 In stock |
1.26 in
32.0 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $0.111 - $0.2046 | 1203 In stock |
0.965 in
24.5 mm
|
Red
|
LDPE
|
M22
|
0.551 in
14.0 mm
|
||
| $0.104 - $0.1918 | 16 In stock |
1.043 in
26.5 mm
|
Red
|
LDPE
|
M24
|
0.551 in
14.0 mm
|
||
| $0.1186 - $0.2184 | 1400 In stock |
1.122 in
28.5 mm
|
Red
|
LDPE
|
M26
|
0.551 in
14.0 mm
|
||
| $0.1294 - $0.2382 | 10 In stock |
1.26 in
32.0 mm
|
Red
|
LDPE
|
M28
|
0.551 in
14.0 mm
|
||
| $0.3897 - $0.7181 | 1052 In stock |
0.551 in
14.0 mm
|
Red
|
LDPE - PIR
|
|
0.472 in
12.0 mm
|
||
| $0.6936 - $1.2777 | 325 In stock |
1.031 in
26.2 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $1.2256 - $2.2579 | 193 In stock |
1.752 in
44.5 mm
|
Red
|
LDPE - PIR
|
|
0.63 in
16.0 mm
|
||
| $0.4566 - $0.841 | 869 In stock |
0.776 in
19.7 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| $1.0096 - $1.8599 | 860 In stock |
1.528 in
38.8 mm
|
Red
|
LDPE - PIR
|
|
0.63 in
16.0 mm
|
||
| $0.0908 - $0.1672 | 3018 In stock |
0.709 in
18.0 mm
|
Red
|
LDPE
|
M16
|
0.472 in
12.0 mm
|
||
| $0.0336 - $0.0618 | 20 In stock |
0.543 in
13.8 mm
|
Red
|
LDPE - PIR
|
|
0.472 in
12.0 mm
|
||
| $0.8445 - $1.5559 | 4686 In stock |
1.339 in
34.0 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
| 12650 | $0.0576 - $0.106 | 17 In stock |
0.63 in
16.0 mm
|
Red
|
LDPE - PIR
|
|
0.811 in
20.6 mm
|
|
| 12104 | $0.4108 - $0.7568 | 3186 In stock |
0.626 in
15.9 mm
|
Red
|
LDPE - PIR
|
|
0.472 in
12.0 mm
|
|
| $1.568 - $2.8886 | 609 In stock |
2.154 in
54.7 mm
|
Red
|
LDPE - PIR
|
|
0.63 in
16.0 mm
|
||
| $0.2099 - $0.3868 | 16 In stock |
1.071 in
27.2 mm
|
Red
|
LDPE - PIR
|
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue