Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE, PE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Special Offer Compatible Thread Sizes (All) Overall Height View
$0.2181 - $0.402 8468 In stock
Red
LDPE
20.1 mm
$0.3471 - $0.6394 4540 In stock
Red
LDPE
14.2 mm
$0.2782 - $0.5125 36511 In stock
Red
LDPE
14.7 mm
$0.3323 - $0.6124 29529 In stock
Red
LDPE
26.0 mm
601 $0.2277 - $0.4196 6909 In stock
Red
LDPE
13.5 mm
$0.2694 - $0.4961 21050 In stock
Red
LDPE
22.0 mm
$1.6683 - $1.8485 Request the lead time here
Yellow
HDPE
5/8
$1.7966 - $1.9907 Request the lead time here
Yellow
HDPE
1-1/16
$1.1144 - $1.2347 900 In stock
Yellow
HDPE
9/16
$0.6417 - $0.711 Request the lead time here
Yellow
HDPE
13/16
$0.0592 - $0.0656 Request the lead time here
Yellow
HDPE
1-3/8
$2.0532 - $2.275 Request the lead time here
Yellow
HDPE
1-5/16
$0.6417 - $0.711 Request the lead time here
Yellow
HDPE
1-1/16
$1.9652 - $2.1775 Request the lead time here
Yellow
HDPE
3/4
$1.9961 - $2.2118 Request the lead time here
44.5 mm
Yellow
HDPE
1-1/2
22.5 mm
$0.6417 - $0.711 Request the lead time here
Yellow
HDPE
1/2
$1.8895 - $2.0936 Request the lead time here
Yellow
HDPE
13/16
$0.5879 - $0.6514 Request the lead time here
Yellow
HDPE
1-1/16
$0.5134 - $0.5688 Request the lead time here
Yellow
HDPE
7/8
$0.4606 - $0.5104 Request the lead time here
Red
PE
3/4 in
12.3 mm
  • of 3
BSP Threads Threaded Protection Cap

603

Price Range
$0.402 - $0.2181

Stock Levels
8468 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    20.1 mm
BSP Threads Threaded Protection Cap

600

Price Range
$0.6394 - $0.3471

Stock Levels
4540 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    14.2 mm
BSP Threads Threaded Protection Cap

602

Price Range
$0.5125 - $0.2782

Stock Levels
36511 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    14.7 mm
BSP Threads Threaded Protection Cap

605

Price Range
$0.6124 - $0.3323

Stock Levels
29529 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    26.0 mm
BSP Threads Threaded Protection Cap

601

Price Range
$0.4196 - $0.2277

Stock Levels
6909 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    13.5 mm
BSP Threads Threaded Protection Cap

604

Price Range
$0.4961 - $0.2694

Stock Levels
21050 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    22.0 mm
Threaded Protection Cap - UNF Threads ; 5/8 Threaded Height 16.5 mm | 0.65 in; Yellow; HDPE

9303000

Price Range
$1.8485 - $1.6683

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8
  • Threaded Height
    16.5 mm
  • Pitch/TPI
    18 TPI
Threaded Protection Cap - UNF Threads ; 1-1/16 Threaded Height 8.5 mm | 0.335 in; Yellow; HDPE

9305000

Price Range
$1.9907 - $1.7966

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16
  • Threaded Height
    8.5 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF Threads ; 9/16 Threaded Height 13.0 mm | 0.512 in; Yellow; HDPE

9302000

Price Range
$1.2347 - $1.1144

Stock Levels
900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    9/16
  • Threaded Height
    13.0 mm
  • Pitch/TPI
    18 TPI
Threaded Protection Cap - UNF Threads ; 13/16 Threaded Height 20.0 mm | 0.787 in; Yellow; HDPE

9305500

Price Range
$0.711 - $0.6417

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16
  • Threaded Height
    20.0 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF Threads ; 1-3/8 Threaded Height 14.0 mm | 0.551 in; Yellow; HDPE

9310000

Price Range
$0.0656 - $0.0592

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-3/8
  • Threaded Height
    14.0 mm
  • Pitch/TPI
    12 TPI
Threaded Protection Cap - UNF Threads ; 1-5/16 Threaded Height 20.0 mm | 0.787 in; Yellow; HDPE

9307500

Price Range
$2.275 - $2.0532

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/16
  • Threaded Height
    20.0 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF Threads ; 1-1/16 Threaded Height 21.0 mm | 0.827 in; Yellow; HDPE

9308000

Price Range
$0.711 - $0.6417

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16
  • Threaded Height
    21.0 mm
  • Pitch/TPI
    12 TPI
Threaded Protection Cap - UNF Threads ; 3/4 Threaded Height 17.0 mm | 0.669 in; Yellow; HDPE

9306000

Price Range
$2.1775 - $1.9652

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4
  • Threaded Height
    17.0 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF Threads ; 1-1/2 Threaded Height 20.0 mm | 0.787 in; Yellow; HDPE

9311000

Price Range
$2.2118 - $1.9961

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/2
  • Threaded Height
    20.0 mm
Threaded Protection Cap - UNF Threads ; 1/2 Threaded Height 12.5 mm | 0.492 in; Yellow; HDPE

9301000

Price Range
$0.711 - $0.6417

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1/2
  • Threaded Height
    12.5 mm
  • Pitch/TPI
    20 TPI
Threaded Protection Cap - UNF Threads ; 13/16 Threaded Height 21.0 mm | 0.827 in; Yellow; HDPE

9309000

Price Range
$2.0936 - $1.8895

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16
  • Threaded Height
    21.0 mm
  • Pitch/TPI
    12 TPI
Threaded Protection Cap - UNF Threads ; 1-1/16 Threaded Height 16.5 mm | 0.65 in; Yellow; HDPE

9304000

Price Range
$0.6514 - $0.5879

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16
  • Threaded Height
    16.5 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF Threads ; 7/8 Threaded Height 18.0 mm | 0.709 in; Yellow; HDPE

9307000

Price Range
$0.5688 - $0.5134

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8
  • Threaded Height
    18.0 mm
  • Pitch/TPI
    14 TPI
JIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

CD082

Price Range
$0.5104 - $0.4606

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    JIC Threads