Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE, PE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Special Offer Compatible Thread Sizes (All) Overall Height View
$0.9944 - $1.8318 1050 In stock
Red
LDPE
19.05 mm
$0.7116 - $0.7885 660 In stock
Red
PE
1-1/4 in
12.7 mm
$1.9274 - $3.5504 380 In stock
Red
LDPE
23.88 mm
Request the lead time here
Red
PE
5/8 in
10.0 mm
$0.2246 - $0.414 8468 In stock
Red
LDPE
20.1 mm
$0.4744 - $0.5257 Request the lead time here
Red
PE
3/4 in
12.3 mm
Request the lead time here
Red
LDPE
1-1/16 in
19.1 mm
$0.179 - $0.3299 787 In stock
Red
LDPE
11.94 mm
$0.2009 - $0.37 7029 In stock
Red
LDPE
11.94 mm
$0.6355 - $1.171 3606 In stock
Red
LDPE
22.2 mm
$1.947 - $3.5866 3171 In stock
Red
LDPE
25.4 mm
$0.6585 - $1.213 850 In stock
Red
LDPE
23.11 mm
$0.1812 - $0.3338 13097 In stock
Red
LDPE
11.94 mm
$0.453 - $0.8346 18713 In stock
Red
LDPE
19.05 mm
CD10 $0.1913 - $0.3526 6470 In stock
Red
LDPE
17.27 mm
$0.2585 - $0.4762 8387 In stock
Red
LDPE
14.38 mm
$0.1604 - $0.2955 14115 In stock
38.9 mm
Red
LDPE - PIR
21.7 mm
$0.0899 - $0.1656 27363 In stock
13.3 mm
Red
LDPE - PIR
13.7 mm
$0.1744 - $0.1933 14460 In stock
32.7 mm
Red
LDPE - PIR
19.1 mm
$0.8252 - $1.5202 682 In stock
36.4 mm
Red
LDPE - PIR
22.2 mm
  • of 3
JIC Threads Threaded Protection Cap

CD18

Price Range
$1.8318 - $0.9944

Stock Levels
1050 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    19.05 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/4 in

CD150

Price Range
$0.7885 - $0.7116

Stock Levels
660 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap

CD22

Price Range
$3.5504 - $1.9274

Stock Levels
380 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    23.88 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

CD067


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    JIC Threads
BSP Threads Threaded Protection Cap

603

Price Range
$0.414 - $0.2246

Stock Levels
8468 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    20.1 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

CD082

Price Range
$0.5257 - $0.4744

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

CD12A


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap

CD03

Price Range
$0.3299 - $0.179

Stock Levels
787 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    11.94 mm
JIC Threads Threaded Protection Cap

CD05

Price Range
$0.37 - $0.2009

Stock Levels
7029 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    11.94 mm
JIC Threads Threaded Protection Cap

CD16

Price Range
$1.171 - $0.6355

Stock Levels
3606 In stock
Attributes
  • Full Material
    Polyethylene
  • Colour
    Red
  • Overall Height
    22.2 mm
JIC Threads Threaded Protection Cap

CD24

Price Range
$3.5866 - $1.947

Stock Levels
3171 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    25.4 mm
JIC Threads Threaded Protection Cap

CD20

Price Range
$1.213 - $0.6585

Stock Levels
850 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    23.11 mm
JIC Threads Threaded Protection Cap

CD04

Price Range
$0.3338 - $0.1812

Stock Levels
13097 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    11.94 mm
JIC Threads Threaded Protection Cap

CD12

Price Range
$0.8346 - $0.453

Stock Levels
18713 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    19.05 mm
JIC Threads Threaded Protection Cap

CD10

Price Range
$0.3526 - $0.1913

Stock Levels
6470 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    17.27 mm
JIC Threads Threaded Protection Cap

CD08

Price Range
$0.4762 - $0.2585

Stock Levels
8387 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Height
    14.38 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10185

Price Range
$0.2955 - $0.1604

Stock Levels
14115 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    38.9 mm
  • Overall Height
    21.7 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12652

Price Range
$0.1656 - $0.0899

Stock Levels
27363 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    13.3 mm
  • Overall Height
    13.7 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10163

Price Range
$0.1933 - $0.1744

Stock Levels
14460 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    32.7 mm
  • Overall Height
    19.1 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10151

Price Range
$1.5202 - $0.8252

Stock Levels
682 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    36.4 mm
  • Overall Height
    22.2 mm