Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Colour | Material | Special Offer | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$0.1708 - $0.3147 | 6797 In stock |
|
Red
|
LDPE
|
|
7/16 in
|
0.469 in
11.9 mm
|
||
CD10 | $0.1804 - $0.3324 | 1970 In stock |
|
Red
|
LDPE
|
|
7/8 in
|
0.681 in
17.3 mm
|
|
$0.5991 - $1.1038 | 4106 In stock |
|
Red
|
PE
|
|
1-5/16 in
|
0.815 in
20.7 mm
|
||
$0.1644 - $0.1822 | 14760 In stock |
1.287 in
32.7 mm
|
Red
|
LDPE
|
|
13/16
|
0.752 in
19.1 mm
|
||
$0.0628 - $0.1158 | 62678 In stock |
0.433 in
11.0 mm
|
Red
|
LDPE
|
|
3/8
|
0.327 in
8.3 mm
|
||
$0.0395 - $0.0727 | 68613 In stock |
0.571 in
14.5 mm
|
Red
|
LDPE
|
|
1/2
|
0.531 in
13.5 mm
|
||
$0.7779 - $1.433 | 716 In stock |
1.433 in
36.4 mm
|
Red
|
LDPE
|
|
1-5/16
|
0.874 in
22.2 mm
|
||
$0.5217 - $0.9611 | 386 In stock |
1.764 in
44.8 mm
|
Red
|
LDPE
|
|
1-5/8
|
0.866 in
22.0 mm
|
||
$0.0973 - $0.108 | 14265 In stock |
1.087 in
27.6 mm
|
Red
|
LDPE
|
|
1
|
0.677 in
17.2 mm
|
||
$0.0827 - $0.1524 | 31352 In stock |
0.854 in
21.7 mm
|
Red
|
LDPE
|
|
3/4
|
0.543 in
13.8 mm
|
||
$0.1009 - $0.1009 | 14076 In stock |
1.472 in
37.4 mm
|
Red
|
LDPE
|
|
1-3/8
|
0.965 in
24.5 mm
|
||
$0.1147 - $0.2113 | 129 In stock |
1.157 in
29.4 mm
|
Red
|
LDPE
|
|
1-1/16
|
0.748 in
19.0 mm
|
||
$0.0958 - $0.1764 | 27 In stock |
0.996 in
25.3 mm
|
Red
|
LDPE
|
|
7/8
|
0.787 in
20.0 mm
|
||
$0.095 - $0.1748 | 19315 In stock |
0.98 in
24.9 mm
|
Red
|
LDPE
|
|
7/8
|
0.795 in
20.2 mm
|
||
$0.1278 - $0.2355 | 15 In stock |
0.906 in
23.0 mm
|
Red
|
LDPE
|
|
13/16
|
0.602 in
15.3 mm
|
||
$0.0848 - $0.1561 | 27563 In stock |
0.524 in
13.3 mm
|
Red
|
LDPE
|
|
7/16
|
0.539 in
13.7 mm
|
||
11041 | $0.0671 - $0.1236 | 38 In stock |
0.65 in
16.5 mm
|
Red
|
LDPE
|
|
9/16
|
0.531 in
13.5 mm
|
|
$0.591 - $1.0888 | 5572 In stock |
1.98 in
50.3 mm
|
Red
|
LDPE
|
|
1-7/8
|
0.984 in
25.0 mm
|
||
$0.2648 - $0.4879 | 47557 In stock |
0.524 in
13.3 mm
|
Red
|
LDPE
|
|
7/16
|
0.508 in
12.9 mm
|
||
$0.0476 - $0.0878 | 65012 In stock |
0.717 in
18.2 mm
|
Red
|
LDPE
|
|
5/8
|
0.614 in
15.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.