Quantity | Unit price |
---|---|
300 - 2999 | $0.2969 |
3000 - 14999 | $0.1696 |
15000 + | $0.1612 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard | NPT Threads |
Compatible Thread Sizes (All) | 1/2 in |
Thread Length | 12.7 mm |
Thread Length | 0.500 in |
Overall Diameter | 26.4 mm |
Overall Diameter | 1.040 in |
Overall Height | 20.8 mm |
Overall Height | 0.820 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.