Menu Search

Threaded Protection Plugs - NPT Threads - 18.4 mm ; 1/4-18 ; HDPE ; Red

This red HDPE fully threaded protection plug fits 1/4-18 NPT threads and has an easy to grip head for efficient application and removal. This knurled profile protect against contaminant and moisture in various applications.
Item code:

PT1/4A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
9000 - 44999 $0.1992
45000 - 224999 $0.1892
225000 + $0.1798
Standard pack: 10000

Order in multiple of 9000

Total price

$1,792.80

9000 x $0.1992

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material High Density Polyethylene
Fitting Style Threaded
Thread Engagement Fully Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us