Menu Search

Threaded Protection Plugs - NPT Threads - 39.8 mm ; 1-11-1/2 ; HDPE ; Red

This red HDPE fully threaded protection plug fits 1-11-1/2 NPT threads and has an easy to grip head for efficient application and removal. This knurled profile protect against contaminant and moisture in various applications.
Item code:

PT1A

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 9999 $0.5559
10000 - 49999 $0.5281
50000 + $0.5017
Standard pack: 2000

Order in multiple of 2000

Total price

$1,111.80

2000 x $0.5559

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material High Density Polyethylene
Fitting Style Threaded
Thread Engagement Fully Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us