Menu Search

Threaded Protection Plug - 15.2 mm ; Threaded ; LDPE ; Red

This red LDPE quick fit threaded protection plug fits 7/8-14 UNF threads and has an easy to grip head for efficient application and removal. The short thread engagement allows a quick fit with reduced turns.
Item code:

10106

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.4063
1000 - 1999 $0.2155
2000 - 9999 $0.1231
10000 + $0.1063
Standard pack: 2000

Order in multiple of 200

Total price

$81.26

200 x $0.4063

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Threaded
Thread Engagement Quick Fit Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us