Menu Search

Threaded Protection Plugs - Quick Fit

In stock

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is offered in either Silicone, a reusable high temperature resistant material, or EPDM, a reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE, Silicone, EPDM
  • Colour: Red, Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Overall Diameter All
Overall Height All
45 results
Product SKUs information
Item Code Price range Availability Overall Diameter Compatible Thread Sizes (All) Overall Height View
Request the lead time here
38.1 mm
1 5/16-12
23.6 mm
$0.0758 - $0.1397 20 In stock
21.4 mm
9/16
14.9 mm
$1.4098 - $2.5972 206 In stock
64.7 mm
M42
36.7 mm
$2.027 - $3.734 5157 In stock
65.9 mm
M52
36.7 mm
$0.049 - $0.0904 Request the lead time here
23.6 mm
M16
12.0 mm
$0.3611 - $0.6651 Request the lead time here
20.6 mm
1/2
15.0 mm
$0.0761 - $0.1401 Request the lead time here
18.5 mm
7/16
14.9 mm
$0.1399 - $0.2579 9 In stock
40.3 mm
1-5/16
15.4 mm
$0.3764 - $0.6934 386 In stock
57.8 mm
M45
31.2 mm
$0.1094 - $0.4184 15 In stock
34.0 mm
3/4
15.2 mm
$0.1363 - $0.151 Request the lead time here
$0.09 - $0.0997 Request the lead time here
$0.0462 - $0.0512 Request the lead time here
$0.3529 - $0.391 Request the lead time here
$0.0766 - $0.0849 Request the lead time here
$0.1169 - $0.1293 Request the lead time here
$0.1318 - $0.1461 Request the lead time here
$0.0597 - $0.0662 Request the lead time here
$0.0633 - $0.0701 Request the lead time here
$0.0687 - $0.076 Request the lead time here
  • of 3
- 23.6 mm ; Push Fit ; LDPE ; Red

PD-160


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Sizes (All)
    1 5/16-12
Threaded Protection Plug - 14.9 mm ; Threaded ; LDPE ; Red

10110

Price Range
$0.1397 - $0.0758

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plug - 36.7 mm ; Threaded ; LDPE ; Red

12578

Price Range
$2.5972 - $1.4098

Stock Levels
206 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    Metric Threads
Threaded Protection Plug - 36.7 mm ; Threaded ; LDPE ; Red

12612

Price Range
$3.734 - $2.027

Stock Levels
5157 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    Metric Threads
Threaded Protection Plug - 12.0 mm ; Threaded ; LDPE ; Red

12606

Price Range
$0.0904 - $0.049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    Metric Threads
Threaded Protection Plug - 15.0 mm ; Threaded ; LDPE ; Red

10109

Price Range
$0.6651 - $0.3611

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plug - 14.9 mm ; Threaded ; LDPE ; Red

10108

Price Range
$0.1401 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plug - 15.4 mm ; Threaded ; LDPE ; Red

11001

Price Range
$0.2579 - $0.1399

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    UNF Threads
Threaded Protection Plug - 31.2 mm ; Threaded ; LDPE ; Red

12602

Price Range
$0.6934 - $0.3764

Stock Levels
386 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    Metric Threads
Threaded Protection Plug - 15.2 mm ; Threaded ; LDPE ; Red

10106

Price Range
$0.4184 - $0.1094

Stock Levels
15 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Quick Fit Threaded
  • Compatible Thread Standard
    BSP Threads
First Thread Protection Plug - Compatible Thread Sizes - M12 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 10.8 mm | 0.426 in

SPFTM12A

Price Range
$0.151 - $0.1363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - 3/8 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 8.6 mm | 0.340 in

SPFT3/8A

Price Range
$0.0997 - $0.09

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - 1/4 ; Maximum Temperature - 218.3 °C | 425 °F ; Maximum Taper Diameter - 5.5 mm | 0.218 in

SPFT1/4B

Price Range
$0.0512 - $0.0462

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - M20 ; Maximum Temperature - 218.3 °C | 425 °F ; Maximum Taper Diameter - 18.4 mm | 0.724 in

SPFTM20B

Price Range
$0.391 - $0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - M8 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 7.2 mm | 0.283 in

SPFTM8A

Price Range
$0.0849 - $0.0766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - M12 ; Maximum Temperature - 218.3 °C | 425 °F ; Maximum Taper Diameter - 10.8 mm | 0.426 in

SPFTM12B

Price Range
$0.1293 - $0.1169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - 7/16 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 10 mm | 0.392 in

SPFT7/16A

Price Range
$0.1461 - $0.1318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - M6 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 5.3 mm | 0.208 in

SPFTM6A

Price Range
$0.0662 - $0.0597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - 5/16 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 7.1 mm | 0.278 in

SPFT5/16A

Price Range
$0.0701 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - Compatible Thread Sizes - M8 ; Maximum Temperature - 218.3 °C | 425 °F ; Maximum Taper Diameter - 7.2 mm | 0.283 in

SPFTM8B

Price Range
$0.076 - $0.0687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit