Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
Threaded Length All
Show more Show less
Overall Diameter All
Show more Show less
Material All
Show more Show less
Colour All
Show more Show less
Show less filters Show more filters
79 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Special Offer Compatible Thread Sizes (All) View
Request the lead time here
13.5 mm
Red
13.5 mm
LDPE
7/16
Request the lead time here
25.6 mm
Red
15.0 mm
LDPE
5/8
$0.146 - $0.2688 Request the lead time here
33.3 mm
Blue
16.4 mm
HDPE
1-1/16-14
$0.158 - $0.1751 Request the lead time here
17.3 mm
Blue
HDPE
1/2-20
$0.1162 - $0.2142 Request the lead time here
26.9 mm
Blue
12.7 mm
HDPE
7/8-14
$0.17 - $0.1884 3000 In stock
19.1 mm
Blue
HDPE
9/16-18
$0.1143 - $0.2106 Request the lead time here
23.9 mm
Blue
11.2 mm
HDPE
3/4-16
$0.3549 - $0.3932 Request the lead time here
15.7 mm
Blue
HDPE
7/16-20
$0.0948 - $0.1746 3000 In stock
20.6 mm
Blue
8.9 mm
HDPE
5/8-18
$0.1532 - $0.2822 Request the lead time here
30 mm
Blue
10.9 mm
HDPE
1-14
$0.2295 - $0.4228 29518 In stock
13.7 mm
Red
LDPE
3/8 in x 24
$0.3303 - $0.6085 4553 In stock
24.1 mm
Red
LDPE
3/4 in x 16
$0.537 - $0.9892 2898 In stock
27.0 mm
Red
LDPE
3/4 in x 16
$0.2167 - $0.24 45067 In stock
36.8 mm
Red
LDPE
13⁄16 in x 12
$0.36 - $0.6634 1485 In stock
20.4 mm
Red
LDPE
9⁄16 in x 18
$0.2704 - $0.4983 17 In stock
17.4 mm
Red
LDPE
7/16 x 24
$0.197 - $0.7527 11468 In stock
17.2 mm
Red
LDPE
1/2 in x 20
$1.5513 - $2.8578 223 In stock
58.4 mm
Red
LDPE
1 7/8 in x 12
$0.0844 - $0.1555 88017 In stock
18.5 mm
Red
LDPE
1/2 in x 20
$0.1283 - $0.2363 31115 In stock
32.0 mm
Red
LDPE
1 in x 14
  • of 4
JIC Threaded Protection Plug JIC Compatible Thread Sizes - 7/16 JIC

PD-40


Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Compatible Thread Sizes (All)
    7/16
  • Threaded Length
    13.5 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    18.3 mm
JIC Threaded Protection Plug JIC Compatible Thread Sizes - 5/8 JIC

PD-65


Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Compatible Thread Sizes (All)
    5/8
  • Threaded Length
    15.0 mm
  • Overall Diameter
    25.6 mm
  • Overall Height
    20.3 mm
Threaded Protection Plug - UNF Threads; Compatible Thread Sizes - 1-1/16-14; HDPE; Blue

B10A

Price Range
$0.2688 - $0.146

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-1/16-14
  • Threaded Length
    16.4 mm
  • Overall Diameter
    33.3 mm
  • Overall Height
    13.6 mm
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1/2-20 Fully Threaded

B4A

Price Range
$0.1751 - $0.158

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2-20
  • Overall Diameter
    17.3 mm
  • Overall Height
    13 mm
  • Material
    HDPE
Threaded Protection Plug - UNF Threads; Compatible Thread Sizes - 7/8-14; HDPE; Blue

B8A

Price Range
$0.2142 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/8-14
  • Threaded Length
    12.7 mm
  • Overall Diameter
    26.9 mm
  • Overall Height
    17 mm
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 9/16-18 Fully Threaded

B5A

Price Range
$0.1884 - $0.17

Stock Levels
3000 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9/16-18
  • Overall Diameter
    19.1 mm
  • Overall Height
    16 mm
  • Material
    HDPE
Threaded Protection Plug - UNF Threads; Compatible Thread Sizes - 3/4-16; HDPE; Blue

B7A

Price Range
$0.2106 - $0.1143

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4-16
  • Threaded Length
    11.2 mm
  • Overall Diameter
    23.9 mm
  • Overall Height
    17 mm
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 7/16-20 Fully Threaded

B3A

Price Range
$0.3932 - $0.3549

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/16-20
  • Overall Diameter
    15.7 mm
  • Overall Height
    14 mm
  • Material
    HDPE
Threaded Protection Plug - UNF Threads; Compatible Thread Sizes - 5/8-18; HDPE; Blue

B6A

Price Range
$0.1746 - $0.0948

Stock Levels
3000 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/8-18
  • Threaded Length
    8.9 mm
  • Overall Diameter
    20.6 mm
  • Overall Height
    17 mm
Threaded Protection Plug - UNF Threads; Compatible Thread Sizes - 1-14; HDPE; Blue

B9A

Price Range
$0.2822 - $0.1532

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-14
  • Threaded Length
    10.9 mm
  • Overall Diameter
    30 mm
  • Overall Height
    19 mm
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 3/8 in x 24 Fully Threaded

10692

Price Range
$0.4228 - $0.2295

Stock Levels
29518 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/8 in x 24
  • Overall Diameter
    13.7 mm
  • Overall Height
    23.5 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 3/4 in x 16 Threaded Fitting Plugs

110182

Price Range
$0.6085 - $0.3303

Stock Levels
4553 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4 in x 16
  • Overall Diameter
    24.1 mm
  • Overall Height
    25.1 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 3/4 in x 16 Fully Threaded

10575

Price Range
$0.9892 - $0.537

Stock Levels
2898 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4 in x 16
  • Overall Diameter
    27.0 mm
  • Overall Height
    32.5 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 13⁄16 in x 12 Fully Threaded

11506

Price Range
$0.24 - $0.2167

Stock Levels
45067 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    13⁄16 in x 12
  • Overall Diameter
    36.8 mm
  • Overall Height
    31.8 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 9⁄16 in x 18 Threaded Fitting Plugs

110180

Price Range
$0.6634 - $0.36

Stock Levels
1485 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9⁄16 in x 18
  • Overall Diameter
    20.4 mm
  • Overall Height
    19.0 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 7/16 x 24 Threaded Fitting Plugs

12031

Price Range
$0.4983 - $0.2704

Stock Levels
17 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/16 x 24
  • Overall Diameter
    17.4 mm
  • Overall Height
    27.1 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1/2 in x 20 Threaded Fitting Plugs

110179

Price Range
$0.7527 - $0.197

Stock Levels
11468 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2 in x 20
  • Overall Diameter
    17.2 mm
  • Overall Height
    20.0 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1 7/8 in x 12 Fully Threaded

11755

Price Range
$2.8578 - $1.5513

Stock Levels
223 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1 7/8 in x 12
  • Overall Diameter
    58.4 mm
  • Overall Height
    39.2 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1/2 in x 20 Fully Threaded

10696

Price Range
$0.1555 - $0.0844

Stock Levels
88017 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2 in x 20
  • Overall Diameter
    18.5 mm
  • Overall Height
    15.3 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1 in x 14 Threaded Fitting Plugs

12785

Price Range
$0.2363 - $0.1283

Stock Levels
31115 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1 in x 14
  • Overall Diameter
    32.0 mm
  • Overall Height
    31.0 mm
  • Material
    LDPE