Menu Search

Threaded Protection Plug - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 7/8-14 ; Fully Threaded

This Threaded Protection Plug has a wider flange design which keeps dirt, dust or paint flakes away from the hole when removed. A nitrile gasket seals the plug to the mating surface, ensuring a watertight seal. It withstands temperatures of -40°F - 230°F | -40°C - 110°C. It fits 7/8-14 UNF threads. Yellow made from Nylon.
Item code:

BLWF120A

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2500 - 12499 $0.8641
12500 - 62499 $0.8209
62500 + $0.7798
Standard pack: 2500

Order in multiple of 2500

Total price

$2,160.25

2500 x $0.8641

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Nylon;Nitrile
Fitting Style Threaded
Thread Engagement Fully Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us