Menu Search

Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Threads Compatible Thread Sizes - 1-3/16-12 ; Fully Threaded

This Threaded Protection Plug has a wider flange design which keeps dirt, dust or paint flakes away from the hole when removed. A nitrile gasket seals the plug to the mating surface, ensuring a watertight seal. It withstands temperatures of -40°F - 230°F | -40°C - 110°C. It fits 1-3/16-12 UNF threads. Yellow made from Nylon.
Item code:

BLWF130A

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $1.7109
5000 - 24999 $1.6253
25000 + $1.544
Standard pack: 1000

Order in multiple of 1000

Total price

$1,710.90

1000 x $1.7109

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Nylon;Nitrile
Fitting Style Threaded
Thread Engagement Fully Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us