These Threaded Sealing Caps for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. They are suitable to protect metric threads and are used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Diameter | Threaded Height | Compatible Thread Sizes (All) | Overall Height | View |
---|---|---|---|---|---|---|---|
$0.2008 - $0.3698 | Request the lead time here |
0.65 in
16.5 mm
|
0.512 in
13.0 mm
|
M12 x 1.5
|
0.591 in
15.0 mm
|
||
$0.2194 - $0.4042 | 15 In stock |
0.728 in
18.5 mm
|
0.512 in
13.0 mm
|
M14 x 1.5
|
0.591 in
15.0 mm
|
||
$0.9723 - $1.791 | Request the lead time here |
2.008 in
51.0 mm
|
0.63 in
16.0 mm
|
M42 x 2.0
|
0.728 in
18.5 mm
|
||
$0.3798 - $0.6996 | 19 In stock |
1.339 in
34.0 mm
|
0.512 in
13.0 mm
|
M28 x 1.5
|
0.591 in
15.0 mm
|
||
$0.1821 - $0.3354 | 18 In stock |
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
M10 x 1.0
|
0.512 in
13.0 mm
|
||
$0.344 - $0.6337 | 269 In stock |
1.26 in
32.0 mm
|
0.512 in
13.0 mm
|
M26 x 1.5
|
0.591 in
15.0 mm
|
||
$0.2008 - $0.3698 | 667 In stock |
0.65 in
16.5 mm
|
0.433 in
11.0 mm
|
M12 x 1.0
|
0.512 in
13.0 mm
|
||
$0.7968 - $1.4676 | 19 In stock |
1.752 in
44.5 mm
|
0.551 in
14.0 mm
|
M36 x 1.5
|
0.63 in
16.0 mm
|
||
$0.344 - $0.6337 | 18 In stock |
1.22 in
31.0 mm
|
0.512 in
13.0 mm
|
M25 x 1.5
|
0.591 in
15.0 mm
|
||
467041 | $0.2552 - $0.4703 | 18 In stock |
1.083 in
27.5 mm
|
0.512 in
13.0 mm
|
M22 x 1.5
|
0.591 in
15.0 mm
|
|
$0.8359 - $1.5399 | 9 In stock |
1.752 in
44.5 mm
|
0.63 in
16.0 mm
|
M36 x 2.0
|
0.709 in
18.0 mm
|
||
$0.291 - $0.3223 | 15 In stock |
0.906 in
23.0 mm
|
0.512 in
13.0 mm
|
M18 x 1.5
|
0.591 in
15.0 mm
|
||
$0.2365 - $0.4359 | 15 In stock |
0.827 in
21.0 mm
|
0.512 in
13.0 mm
|
M16 x 1.5
|
0.591 in
15.0 mm
|
||
$0.2552 - $0.4703 | 42 In stock |
0.984 in
25.0 mm
|
0.512 in
13.0 mm
|
M20 x 1.5
|
0.591 in
15.0 mm
|
||
$1.32 - $2.4317 | Request the lead time here |
2.441 in
62.0 mm
|
0.63 in
16.0 mm
|
M52 x 2.0
|
0.728 in
18.5 mm
|
||
467047 | $0.4328 - $0.7972 | 17 In stock |
1.437 in
36.5 mm
|
0.591 in
15.0 mm
|
M30 x 2.0
|
0.669 in
17.0 mm
|
|
$0.1821 - $0.3354 | 18 In stock |
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
M8 x 1.0
|
0.512 in
13.0 mm
|
||
$0.4328 - $0.7972 | 18 In stock |
1.437 in
36.5 mm
|
0.512 in
13.0 mm
|
M30 x 1.5
|
0.591 in
15.0 mm
|
||
$0.3269 - $0.6022 | 19 In stock |
1.181 in
30.0 mm
|
0.512 in
13.0 mm
|
M24 x 1.5
|
0.591 in
15.0 mm
|
||
$1.02 - $1.8789 | 150 In stock |
2.146 in
54.5 mm
|
0.63 in
16.0 mm
|
M45 x 2.0
|
0.728 in
18.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.