Menu Search

Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 13.0 mm | 0.512 in

Item code:

037040059905

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.1357
500 + $0.1289
Standard pack: 100

Order in multiple of 100

Total price

$13.57

100 x $0.1357

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Material POM
Full Material Polyoxymethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us