Menu Search

Thumb Screw Knob - Compatible Screw Sizes - M4 ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 17.0 mm | 0.669 in

Item code:

037040200905

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.1516
500 + $0.1441
Standard pack: 100

Order in multiple of 100

Total price

$15.16

100 x $0.1516

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Knob Style Knurled
Material POM
Full Material Polyoxymethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us