Menu Search

Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

Item code:

038060159905

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.3219
500 + $0.3059
Standard pack: 100

Order in multiple of 100

Total price

$32.19

100 x $0.3219

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Material POM
Full Material Polyoxymethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us