Menu Search

Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 14.0 mm | 0.551 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 19.0 mm | 0.748 in

Item code:

466352

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.5688
500 - 2499 $0.325
2500 + $0.3087
Standard pack: 500

Order in multiple of 50

Total price

$28.44

50 x $0.5688

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Material Nylon
Full Material Polyamide 6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us