Menu Search

Tool Box Lock

In stock

These are mini budget cam locks

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Handle Length Maximum Grip Overall Length Mounting Hole Diameter Overall Thickness View
$19.6561 - $36.2085 Request the lead time here
83.0 mm
6.5 mm
14.0 mm
$34.5828 - $63.7051 Request the lead time here
80.0 mm
6.5 mm
8.0 mm
$10.9364 - $20.146 25 In stock
80.0 mm
6.5 mm
8.0 mm
Shank Latch - ; Overall Length: 83.0 mm | 3.268 in

493477

Price Range
$36.2085 - $19.6561

Stock Levels
Request the lead time here
Attributes
  • Finish
    Steel
  • Full Material
    Polyamide
  • Material
    PA
  • Special Features
    Right and Left Hand
  • Mounting Hole Diameter
    6.5 mm
Shank Latch - ; Overall Length: 80.0 mm | 3.15 in

493476

Price Range
$63.7051 - $34.5828

Stock Levels
Request the lead time here
Attributes
  • Full Material
    304 Stainless Steel
  • Material
    Stainless Steel
  • Special Features
    Right and Left Hand
  • Mounting Hole Diameter
    6.5 mm
  • Overall Length
    80.0 mm
Shank Latch - ; Overall Length: 80.0 mm | 3.15 in

493475

Price Range
$20.146 - $10.9364

Stock Levels
25 In stock
Attributes
  • Finish
    Steel
  • Full Material
    Steel
  • Material
    Steel
  • Special Features
    Right and Left Hand
  • Mounting Hole Diameter
    6.5 mm