Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
Show more Show less
Thread Length All
Show more Show less
Torx Size All
Show more Show less
27 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length View
$0.0579 - $0.0609 Request the lead time here
T20
M5
10.0 mm
$0.0749 - $0.0789 Request the lead time here
T30
M6
30.0 mm
$0.1125 - $0.1184 Request the lead time here
T40
M8
30.0 mm
$0.0433 - $0.0457 Request the lead time here
T20
M4
20.0 mm
$0.0756 - $0.0796 Request the lead time here
T30
M6
20.0 mm
$0.063 - $0.0663 Request the lead time here
T20
M4
6.0 mm
$0.0559 - $0.0646 9 In stock
T20
M5
20.0 mm
$0.1202 - $0.1264 Request the lead time here
T40
M8
25.0 mm
$0.0634 - $0.0667 Request the lead time here
T20
M5
6.0 mm
$0.0776 - $0.0818 Request the lead time here
T30
M6
12.0 mm
$0.0541 - $0.057 Request the lead time here
T20
M4
8.0 mm
$0.0354 - $0.0373 Request the lead time here
T20
M4
16.0 mm
$0.0857 - $0.0902 Request the lead time here
T30
M6
8.0 mm
$0.0615 - $0.0647 Request the lead time here
T20
M5
16.0 mm
$0.1134 - $0.1194 12 In stock
T40
M8
20.0 mm
$0.0701 - $0.0739 Request the lead time here
T20
M5
12.0 mm
$0.0412 - $0.0433 Request the lead time here
T20
M4
12.0 mm
$0.082 - $0.0864 Request the lead time here
T30
M6
16.0 mm
$0.3686 - $0.388 Request the lead time here
T50
M10
70.0 mm
$0.0621 - $0.0654 8 In stock
T20
M4
10.0 mm
  • of 2
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0070280000VR

Price Range
$0.0609 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0070500000VR

Price Range
$0.0789 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in

0070710000VR

Price Range
$0.1184 - $0.1125

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.2 mm
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.4 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in

0070220000VR

Price Range
$0.0457 - $0.0433

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in

0070460000VR

Price Range
$0.0796 - $0.0756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in

0070160000VR

Price Range
$0.0663 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in

0070330000VR

Price Range
$0.0646 - $0.0559

Stock Levels
9 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M8; Thread Length 25.0 mm | 0.984 in

0070700000VR

Price Range
$0.1264 - $0.1202

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.2 mm
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.4 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M5; Thread Length 6.0 mm | 0.236 in

0070260000VR

Price Range
$0.0667 - $0.0634

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in

0070430000VR

Price Range
$0.0818 - $0.0776

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in

0070170000VR

Price Range
$0.057 - $0.0541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

0070210000VR

Price Range
$0.0373 - $0.0354

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

0070410000VR

Price Range
$0.0902 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

0070310000VR

Price Range
$0.0647 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M8; Thread Length 20.0 mm | 0.787 in

0070690000VR

Price Range
$0.1194 - $0.1134

Stock Levels
12 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.2 mm
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.4 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in

0070290000VR

Price Range
$0.0739 - $0.0701

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in

0070190000VR

Price Range
$0.0433 - $0.0412

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

0070450000VR

Price Range
$0.0864 - $0.082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M10; Thread Length 70.0 mm | 2.756 in

0070910000VR

Price Range
$0.388 - $0.3686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    70.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

0070180000VR

Price Range
$0.0654 - $0.0621

Stock Levels
8 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm