Menu Search

Transistor Insulator - Overall Width 20.6 mm | 0.811 in ; Overall Length 35.8 mm | 1.409 in

Insulator for TO-220 package components
Item code:

TO-218-70

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $2.9359
2500 - 12499 $2.7891
12500 + $2.6496
Standard pack: 500

Order in multiple of 500

Total price

$1,467.95

500 x $2.9359

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Silicone Rubber;Fibreglass
Material Silicone Rubber;Fibreglass
Type Insulator Pad
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us