Menu Search

Square Tube Connectors - ; 2; PA ; Natural

Item code:

551765

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $2.784
400 - 1999 $1.5908
2000 + $1.5113
Standard pack: 400

Order in multiple of 40

Total price

$111.36

40 x $2.784

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide
Finish No Finish
Fitting Style Push Fit
Head Shape Round
Threaded Centre Yes
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us