Menu Search

Tube Locks

In stock

Tube Locks secure two telescopic tubes into position by drilling a 1/4” hole through the tube to enable the lock to snap into place. The attached metal pin provides additional strength to these reusable locks.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Pin Length View
497453 $0.6105 - $2.3329 611 In stock
28.0 mm
497452 $0.5963 - $2.2787 6 In stock
25.0 mm
Tube Lock - Pin Diameter - 6.0 mm | 0.236 in ; Pin Length - 28.0 mm | 1.102 in

497453

Price Range
$2.3329 - $0.6105

Stock Levels
611 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Material
    PP
  • Pin Diameter
    6.0 mm
  • Pin Length
    28.0 mm
Tube Lock - Pin Diameter - 6.0 mm | 0.236 in ; Pin Length - 25.0 mm | 0.984 in

497452

Price Range
$2.2787 - $0.5963

Stock Levels
6 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Material
    PP
  • Pin Diameter
    6.0 mm
  • Pin Length
    25.0 mm