Menu Search

Twist Ties - Snap Mount,45

In stock

The Twist Ties have a 45 entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Cable Diameter Mounting Method Compatible Cable Diameter Range View
$0.4222 - $0.4678 Request the lead time here
Clip On
$0.3055 - $0.3386 20 In stock
Clip On
$0.1279 - $0.1346 Request the lead time here
Clip On
Twist Ties - Clip On ; PA ; Compatible Cable Diameter Range - 3.8 - 6.4 mm | 0.150 - 0.252 in

SKL45-250

Price Range
$0.4678 - $0.4222

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
Twist Ties - Clip On ; PA ; Compatible Cable Diameter Range - 10.2 - 11.9 mm | 0.400 - 0.469 in

SKL45-450

Price Range
$0.3386 - $0.3055

Stock Levels
20 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
Twist Ties - Clip On ; PA ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.402 in

SKL45-350

Price Range
$0.1346 - $0.1279

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66