Menu Search

Unicap - Compatible Screw Sizes - M5 ; Washer ; Head Height - 4.8 mm | 0.189 in ; White

This low profile unicap washer is manufactured from white Polypropylene (PP) and is used to conceal and protect exposed screws or bolts.
Item code:

13499

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.2451
2500 - 12499 $0.1401
12500 + $0.1331
Standard pack: 2500

Order in multiple of 250

Total price

$61.28

250 x $0.2451

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Washer
Profile Washer
Fitting Style Push Fit
Full Material Polypropylene
Colour White

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us