Menu Search

Unicap - Compatible Screw Sizes - M5 ; Washer ; ; White

This unicap washer is manufactured from white Polypropylene (PP) and can be used with all unicaps with a part number starting with 134.
Item code:

35799

48 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.4036
1250 - 2499 $0.214
2500 - 12499 $0.1223
12500 + $0.1056
Standard pack: 2500

Order in multiple of 250

Total price

$100.90

250 x $0.4036

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Washer
Profile Washer
Fitting Style Push Fit
Full Material Polypropylene
Colour White

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us