Menu Search

Unicap - Compatible Screw Sizes - M6 ; Plug ; ; Natural

This unicap washer is manufactured from natural LDPE.
Item code:

36403

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.2877
2500 - 12499 $0.1644
12500 + $0.1562
Standard pack: 2500

Order in multiple of 250

Total price

$71.93

250 x $0.2877

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Plug
Profile Mirror Plug
Fitting Style Push Fit
Full Material Polypropylene
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us