Quantity | Unit price |
---|---|
1000 - 4999 | $0.3512 |
5000 - 24999 | $0.3336 |
25000 + | $0.3169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 4.0 - 10.5 mm |
---|---|
Panel Thickness Range | 0.157 - 0.413 in |
Compatible Hole Diameter | 9.8 mm |
Compatible Hole Diameter | 0.386 in |
Head Diameter | 16.5 mm |
Head Diameter | 0.65 in |
Head Height | 1.4 mm |
Head Height | 0.055 in |
Anchor Length | 21.0 mm |
Anchor Length | 0.827 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Truss |
Rivet Material | Polyamide PA6 |
Pin Material | Polyamide PA6 |
Colour | Black |
Style | 7 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.