Menu Search

USB Dust Cover

In stock

USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.

The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures of up to 150C | 302F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.

  • Material: Silicone Rubber, EPDM
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Material Connector Type View
$0.1269 - $0.1336 Request the lead time here
EPDM
RJ11
$0.1324 - $0.1467 19 In stock
EPDM
RJ45
$0.1123 - $0.1244 8 In stock
Silicone Rubber
RJ11
$0.1169 - $0.1293 80 In stock
Silicone Rubber
USB-B
$0.1077 - $0.1194 18 In stock
Silicone Rubber
RJ45
USB Cap 2.5 mm 10.5 mm 10.5 mm EPDM Black

CP-RJ11-427

Price Range
$0.1336 - $0.1269

Stock Levels
Request the lead time here
Attributes
  • Connector Type
    RJ11
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Head Height
    2.5 mm
USB Cap 2.5 mm 12.5 mm 10.5 mm EPDM Black

CP-RJ45-427

Price Range
$0.1467 - $0.1324

Stock Levels
19 In stock
Attributes
  • Connector Type
    RJ45
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Head Height
    2.5 mm
USB Cap 2.5 mm 10.5 mm 10.5 mm Silicone Rubber Black

CP-RJ11

Price Range
$0.1244 - $0.1123

Stock Levels
8 In stock
Attributes
  • Connector Type
    RJ11
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Head Height
    2.5 mm
USB Cap 2.3 mm 12.4 mm 11.8 mm Silicone Rubber Black

CP-USB-B

Price Range
$0.1293 - $0.1169

Stock Levels
80 In stock
Attributes
  • Connector Type
    USB-B
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Head Height
    2.3 mm
USB Cap 2.5 mm 12.5 mm 10.5 mm Silicone Rubber Black

CP-RJ45

Price Range
$0.1194 - $0.1077

Stock Levels
18 In stock
Attributes
  • Connector Type
    RJ45
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Head Height
    2.5 mm