Menu Search

Vent Plugs

In stock

Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
3 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Overall Diameter Material Overall Height View
$122.1833 - $225.0745 Request the lead time here
M20
Natural
17.0 mm
Stainless Steel
17.0 mm
$80.9657 - $149.1474 Request the lead time here
M16
Natural
17.0 mm
Stainless Steel
16.5 mm
$45.7819 - $84.3351 Request the lead time here
M4
Natural
12.3 mm
Stainless Steel
5.8 mm
Vent Plug - Thread Size - M20 ; Thread Diameter - 20.0 mm | 0.787 in ; Natural; Stainless Steel

34002802E

Price Range
$225.0745 - $122.1833

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Long Thread
  • Thread Size
    M20
  • Thread Length
    6.0 mm
  • Thread Diameter
    20.0 mm
  • Overall Diameter
    17.0 mm
Vent Plug - Thread Size - M16 ; Thread Diameter - 16.0 mm | 0.63 in ; Natural; Stainless Steel

34002800E

Price Range
$149.1474 - $80.9657

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Long Thread
  • Thread Size
    M16
  • Thread Length
    6.0 mm
  • Thread Diameter
    16.0 mm
  • Overall Diameter
    17.0 mm
Vent Plug - Thread Size - M4 ; Thread Diameter - 4.0 mm | 0.157 in ; Natural; Stainless Steel

34002796E

Price Range
$84.3351 - $45.7819

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Low Profile Thread
  • Thread Size
    M4
  • Thread Length
    3.1 mm
  • Thread Diameter
    4.0 mm
  • Overall Diameter
    12.3 mm