Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Overall Diameter | Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $13.9849 - $25.7618 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $5.9242 - $6.5642 | Request the lead time here |
M16 x 1.5
|
Black
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $80.9657 - $149.1474 | Request the lead time here |
M16 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
Polyamide
|
0.724 in
18.4 mm
|
||
| $4.4431 - $4.9231 | Request the lead time here |
M12 x 1.5
|
Black
|
0.945 in
24.0 mm
|
Nylon 6
|
0.886 in
22.5 mm
|
||
| $4.1258 - $4.5715 | 6 In stock |
M12 x 1.5
|
Black
|
0.669 in
17.0 mm
|
Nylon 6
|
0.531 in
13.5 mm
|
||
| $5.776 - $6.40 | Request the lead time here |
|
Black
|
0.669 in
17.0 mm
|
Nylon 6
|
0.657 in
16.7 mm
|
||
| $45.7819 - $84.3351 | Request the lead time here |
M4 x 0.7
|
Grey
|
0.484 in
12.3 mm
|
Polyamide
|
0.228 in
5.8 mm
|
||
| $72.9657 - $134.4106 | Request the lead time here |
M20 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
Polyamide
|
0.768 in
19.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue