Menu Search

Vibration Mounts - Heavy Duty

In production

Heavy Duty Screw-On Vibration Mounts absorb shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Base Shape Material Base Height Screw Hole Diameter Base Diameter View
$3.1935 - $5.8829 Request the lead time here
Round
$0.4945 - $0.5205 Request the lead time here
Round
TPE
$0.4815 - $0.5069 Request the lead time here
Round
TPE
Screw-On Feet - ; Overall Height 20.0 mm | 0.787 in ; Thread Size M3/M4

SDDC-B-1515-34

Price Range
$5.8829 - $3.1935

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Colour
    Black
  • Full Material
    Steel;Rubber
  • Overall Diameter
    15.0 mm
  • Overall Height
    20.0 mm
Feet - Hardness - 75 (Shore A) ; Minimum Panel Thickness - 0.3 mm | 0.012 in; Black; TPE

SVF-1

Price Range
$0.5205 - $0.4945

Stock Levels
Request the lead time here
Attributes
  • Base Material
    TPE
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
Feet - Hardness - 64 (Shore A) ; Minimum Panel Thickness - 0.4 mm | 0.016 in; Black; TPE

SVF-2

Price Range
$0.5069 - $0.4815

Stock Levels
Request the lead time here
Attributes
  • Base Material
    TPE
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE