Menu Search

Waist Shaped Knobs

In production

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
19 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Knob Material Overall Height View
$8.9752 - $9.9448 Request the lead time here
M5
Zinc Plated Steel
Female
Steel
18.0 mm
$19.5103 - $21.6181 Request the lead time here
M8
Zinc Plated Steel
Male
Steel
43.0 mm
$18.7017 - $20.7222 Request the lead time here
M6
Stainless Steel
Male
Stainless Steel
28.0 mm
$27.1489 - $30.082 Request the lead time here
M10
Zinc Plated Steel
Female
Steel
42.0 mm
$19.1314 - $21.1981 Request the lead time here
M5
Stainless Steel
Female
Stainless Steel
18.0 mm
$29.9229 - $33.1554 Request the lead time here
M8
Stainless Steel
Male
Stainless Steel
43.0 mm
$42.2348 - $46.7976 Request the lead time here
M10
Zinc Plated Steel
Female
Steel
37.0 mm
$13.836 - $15.3307 Request the lead time here
M6
Zinc Plated Steel
Female
Steel
29.0 mm
$33.4894 - $37.1074 Request the lead time here
M12
Zinc Plated Steel
Male
Steel
60.0 mm
$38.4166 - $42.5669 Request the lead time here
M8
Stainless Steel
Male
Stainless Steel
53.0 mm
$50.0769 - $55.4869 Request the lead time here
M10
Stainless Steel
Female
Stainless Steel
42.0 mm
$12.5968 - $13.9576 Request the lead time here
M6
Zinc Plated Steel
Male
Steel
28.0 mm
$21.7294 - $24.077 Request the lead time here
M8
Zinc Plated Steel
Male
Steel
53.0 mm
$21.572 - $23.9025 Request the lead time here
M6
Stainless Steel
Female
Stainless Steel
24.0 mm
$42.2348 - $46.7976 Request the lead time here
M10
Stainless Steel
Female
Stainless Steel
37.0 mm
$13.5724 - $15.0386 Request the lead time here
M6
Zinc Plated Steel
Female
Steel
24.0 mm
$30.7046 - $34.0217 Request the lead time here
M6
Stainless Steel
Female
Stainless Steel
29.0 mm
$21.8966 - $24.2622 Request the lead time here
M8
Stainless Steel
Male
Stainless Steel
36.0 mm
$54.4689 - $60.3534 Request the lead time here
M12
Stainless Steel
Male
Stainless Steel
60.0 mm
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M5 ; Overall Height - 18.0 mm | 0.709 in ; Steel; Black

1337504

Price Range
$9.9448 - $8.9752

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    18.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M8 ; Overall Height - 43.0 mm | 1.693 in ; Steel; Black

1337509

Price Range
$21.6181 - $19.5103

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    43.0 mm
  • Colour
    Black
  • Commodity Code
    7318190090
  • Mount Type
    Male
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M6 ; Overall Height - 28.0 mm | 1.102 in ; Stainless Steel; Natural

1337515

Price Range
$20.7222 - $18.7017

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    28.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M10 ; Overall Height - 42.0 mm | 1.654 in ; Steel; Black

1337512

Price Range
$30.082 - $27.1489

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    42.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M5 ; Overall Height - 18.0 mm | 0.709 in ; Stainless Steel; Natural

1337514

Price Range
$21.1981 - $19.1314

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M8 ; Overall Height - 43.0 mm | 1.693 in ; Stainless Steel; Natural

1337519

Price Range
$33.1554 - $29.9229

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    43.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M10 ; Overall Height - 37.0 mm | 1.457 in ; Steel; Black

1337510

Price Range
$46.7976 - $42.2348

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    37.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Overall Height - 29.0 mm | 1.142 in ; Steel; Black

1337508

Price Range
$15.3307 - $13.836

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    29.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M12 ; Overall Height - 60.0 mm | 2.362 in ; Steel; Black

1337513

Price Range
$37.1074 - $33.4894

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Overall Height
    60.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 53.0 mm | 2.087 in ; Stainless Steel; Natural

1337521

Price Range
$42.5669 - $38.4166

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    53.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M10 ; Overall Height - 42.0 mm | 1.654 in ; Stainless Steel; Natural

1337522

Price Range
$55.4869 - $50.0769

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    42.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M6 ; Overall Height - 28.0 mm | 1.102 in ; Steel; Black

1337505

Price Range
$13.9576 - $12.5968

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    28.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 53.0 mm | 2.087 in ; Steel; Black

1337511

Price Range
$24.077 - $21.7294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    53.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Stainless Steel; Natural

1337516

Price Range
$23.9025 - $21.572

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M10 ; Overall Height - 37.0 mm | 1.457 in ; Stainless Steel; Natural

1337520

Price Range
$46.7976 - $42.2348

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    37.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Steel; Black

1337506

Price Range
$15.0386 - $13.5724

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Overall Height - 29.0 mm | 1.142 in ; Stainless Steel; Natural

1337518

Price Range
$34.0217 - $30.7046

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Height
    29.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Female
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M8 ; Overall Height - 36.0 mm | 1.417 in ; Stainless Steel; Natural

1337517

Price Range
$24.2622 - $21.8966

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    36.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M12 ; Overall Height - 60.0 mm | 2.362 in ; Stainless Steel; Natural

1337523

Price Range
$60.3534 - $54.4689

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Overall Height
    60.0 mm
  • Colour
    Natural
  • Commodity Code
    7326909890
  • Mount Type
    Male