These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Material: Steel
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h1 | h2 | r1 | Load capacity for static load max. kN | For Thread | d1 tol. H13 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $252.2715 - $279.5251 | Request the lead time here |
25.0
|
11.0
|
86.0
|
1122.0
|
M60
|
62.0
|
112.0
|
||
| $53.3787 - $59.1453 | Request the lead time here |
10.2
|
3.3
|
36.0
|
221.0
|
M27
|
28.0
|
50.0
|
||
| $139.2248 - $154.2658 | Request the lead time here |
22.0
|
9.3
|
72.0
|
832.0
|
M52
|
54.0
|
96.0
|
||
| $283.8742 - $314.5421 | Request the lead time here |
27.0
|
12.0
|
93.0
|
1269.0
|
M64
|
66.0
|
120.0
|
||
| $3.5376 - $3.9198 | Request the lead time here |
2.3
|
0.7
|
9.0
|
9.0
|
M6
|
6.4
|
12.0
|
||
| $109.2731 - $121.0782 | Request the lead time here |
14.0
|
4.6
|
50.0
|
394.0
|
M36
|
37.0
|
68.0
|
||
| $125.7033 - $139.2835 | Request the lead time here |
21.0
|
8.0
|
67.0
|
714.0
|
M48
|
50.0
|
92.0
|
||
| $49.3694 - $54.7029 | Request the lead time here |
7.6
|
2.5
|
29.5
|
146.0
|
M22
|
23.0
|
40.0
|
||
| $58.0956 - $64.3718 | Request the lead time here |
13.0
|
4.4
|
45.0
|
326.0
|
M33
|
34.0
|
62.0
|
||
| $3.9306 - $4.3553 | Request the lead time here |
3.2
|
0.6
|
12.0
|
17.0
|
M8
|
8.4
|
17.0
|
||
| $14.7794 - $16.376 | Request the lead time here |
6.3
|
2.0
|
27.0
|
117.0
|
M20
|
21.0
|
36.0
|
||
| $10.3769 - $11.498 | Request the lead time here |
5.3
|
1.3
|
22.0
|
73.0
|
M16
|
17.0
|
30.0
|
||
| $198.8927 - $220.3798 | Request the lead time here |
17.0
|
6.5
|
58.0
|
542.0
|
M42
|
43.0
|
78.0
|
||
| $209.3483 - $231.9649 | Request the lead time here |
23.0
|
9.8
|
79.0
|
960.0
|
M56
|
58.0
|
103.0
|
||
| $109.902 - $121.775 | Request the lead time here |
16.0
|
5.6
|
54.0
|
460.0
|
M39
|
40.0
|
75.0
|
||
| $23.7413 - $26.3061 | Request the lead time here |
8.2
|
2.4
|
32.0
|
168.0
|
M24
|
25.0
|
44.0
|
||
| $6.1319 - $6.7943 | Request the lead time here |
4.6
|
1.1
|
17.0
|
38.0
|
M12
|
13.0
|
24.0
|
||
| $9.5122 - $10.5399 | Request the lead time here |
5.0
|
1.4
|
22.0
|
53.0
|
M14
|
15.0
|
28.0
|
||
| $45.4387 - $50.3476 | Request the lead time here |
11.2
|
3.6
|
41.0
|
269.0
|
M30
|
31.0
|
56.0
|
||
| $5.3457 - $5.9232 | Request the lead time here |
4.0
|
0.8
|
15.0
|
26.0
|
M10
|
10.5
|
21.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue