Menu Search

Weather Stripping & Gasket Tape

In stock

This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.

Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.

  • Material: Neoprene, Nitrile and PVC blend
  • Colour: Black
  • Service temperature: -28C to 101C
  • Density (kg/m3): 64 - 112
  • Compression Deflection: 140 - 350 g/cm2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Roll Length Material Overall Width Overall Height View
$5.0322 - $5.5758 Request the lead time here
EPDM
15.0 mm
3.0 mm
$5.6872 - $6.3016 Request the lead time here
EPDM
10.0 mm
5.0 mm
$6.566 - $7.2753 Request the lead time here
EPDM
25.0 mm
3.0 mm
$7.9914 - $8.8547 Request the lead time here
EPDM
15.0 mm
5.0 mm
$6.6937 - $7.4168 Request the lead time here
EPDM
20.0 mm
3.0 mm
$66.4707 - $122.4462 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
$63.7239 - $117.3862 40 In stock
Neoprene;Nitrile;PVC
12.7 mm
$9.306 - $10.3113 17 In stock
EPDM
20.0 mm
5.0 mm
$26.0606 - $28.8761 Request the lead time here
Neoprene;Nitrile;PVC
12.7 mm
$8.612 - $9.5423 Request the lead time here
EPDM
10.0 mm
3.0 mm
$87.0789 - $160.4087 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
$30.9545 - $34.2986 Request the lead time here
EPDM
30.0 mm
5.0 mm
EPDM Weather Stripping - ; ; Overall Width 15.0 mm | 0.591 in

1200315001

Price Range
$5.5758 - $5.0322

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
EPDM Weather Stripping - ; ; Overall Width 10.0 mm | 0.394 in

1200510001

Price Range
$6.3016 - $5.6872

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
EPDM Weather Stripping - ; ; Overall Width 25.0 mm | 0.984 in

1200325001

Price Range
$7.2753 - $6.566

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
EPDM Weather Stripping - ; ; Overall Width 15.0 mm | 0.591 in

1200515001

Price Range
$8.8547 - $7.9914

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
EPDM Weather Stripping - ; ; Overall Width 20.0 mm | 0.787 in

1200320001

Price Range
$7.4168 - $6.6937

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping - Neoprene;Nitrile;PVC ; ; Overall Width 25.4 mm | 1 in ;

472063

Price Range
$122.4462 - $66.4707

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping - Neoprene;Nitrile;PVC ; ; Overall Width 12.7 mm | 0.5 in ;

472067

Price Range
$117.3862 - $63.7239

Stock Levels
40 In stock
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
EPDM Weather Stripping - ; ; Overall Width 20.0 mm | 0.787 in

1200520001

Price Range
$10.3113 - $9.306

Stock Levels
17 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping - Neoprene;Nitrile;PVC ; ; Overall Width 12.7 mm | 0.5 in ;

472061

Price Range
$28.8761 - $26.0606

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
EPDM Weather Stripping - ; ; Overall Width 10.0 mm | 0.394 in

1200310001

Price Range
$9.5423 - $8.612

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping - Neoprene;Nitrile;PVC ; ; Overall Width 25.4 mm | 1 in ;

472069

Price Range
$160.4087 - $87.0789

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
EPDM Weather Stripping - ; ; Overall Width 30.0 mm | 1.181 in

1200530001

Price Range
$34.2986 - $30.9545

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    30.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black