Menu Search

Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a steel pin and is available with or without grease nipples.
Item code:

1349753

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $3.4244
25 + $3.2532
Standard pack: 25

Order any quantity

Total price

$3.42

1 x $3.4244

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Steel
Pin Material Steel
Washer Material Brass
Overall Diameter 16.0 mm
Overall Length 100.0 mm
Overall Width 19.6 mm
Pin Diameter 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us