Menu Search

Weld-On Hinges - Metal

In stock

Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.

The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.

  • Material: Aluminium and Steel
  • Pin Materials: Brass, Steel and Stainless Steel
  • Washer Material: Brass

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
$2.3594 - $2.4836 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
$1.6456 - $1.7322 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
$3.7001 - $3.8948 1 In stock
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
$2.9553 - $3.1108 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
$1.5711 - $1.6538 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
13.2 mm
$1.9126 - $2.0132 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
13.2 mm
$0.5828 - $0.5828 Request the lead time here
Steel
$1.2146 - $1.2146 Request the lead time here
Steel
$5.0563 - $5.3224 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
304 Stainless Steel
12.0 mm
$7.1417 - $7.5175 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
304 Stainless Steel
16.0 mm
$15.6448 - $16.4682 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
304 Stainless Steel
20.0 mm
$11.772 - $12.3915 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
304 Stainless Steel
20.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349752

Price Range
$2.4836 - $2.3594

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349757

Price Range
$1.7322 - $1.6456

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349754

Price Range
$3.8948 - $3.7001

Stock Levels
1 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349734

Price Range
$3.1108 - $2.9553

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349751

Price Range
$1.6538 - $1.5711

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349758

Price Range
$2.0132 - $1.9126

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 83.0 mm | 3.268 in ; Overall Width - 24.3 mm | 0.957 in ; Overall Diameter - 8.6 mm | 0.339 in ; Steel

20034290

Price Range
$0.5828 - $0.5828

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Colour
    White
  • Finish
    Zinc Plated
Weld On Hinge - Overall Length - 56.0 mm | 2.205 in ; Overall Width - 50.5 mm | 1.988 in ; Overall Diameter - 12.0 mm | 0.472 in ; Steel

20034283

Price Range
$1.2146 - $1.2146

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Colour
    White
  • Finish
    Zinc Plated
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 12.0 mm | 0.472 in ; Overall Diameter - 10.0 mm | 0.394 in ; 304 Stainless Steel

1349767

Price Range
$5.3224 - $5.0563

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 16.0 mm | 0.63 in ; Overall Diameter - 13.0 mm | 0.512 in ; 304 Stainless Steel

1349768

Price Range
$7.5175 - $7.1417

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 20.0 mm | 0.787 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349770

Price Range
$16.4682 - $15.6448

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 20.0 mm | 0.787 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349769

Price Range
$12.3915 - $11.772

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    304 Stainless Steel