Menu Search

Wing Nut M4 12.0 mm 25.0 mm Nylon Natural

This natural Nylon wing nut has two protruding wings to allow for easy hand installation. Comes with small wings for installation in applications with tight access.
Item code:

053101100002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.294
500 - 2499 $0.2793
2500 + $0.2653
Standard pack: 100

Order in multiple of 100

Total price

$29.40

100 x $0.294

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 10.0 mm
Overall Height 12.0 mm
Wing Spread 25.0 mm
Thread Size M4
Pitch Diameter 0.7 mm
Colour Natural
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us