Menu Search

Male Wing Knob - Thread Size - M4 ; Thread Length - 10.0 mm | 0.394 in

Item code:

259041059935

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.933
10 - 49 $5.1045
50 + $4.8493
Standard pack: 10

Order in multiple of 10

Total price

$8.93

1 x $8.933

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide
Knob Material Nylon
Knob Shape Staggered
Mount Type Screw Mount
Handle Height 11.0 mm
Handle Length 20.0 mm
Knob Length 20.0 mm
Thread Length 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us