Menu Search

Wire Saddle - Adhesive Mount, Side Entry

In stock

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Features a small-profile that is ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Base Width Inside Height Base Length View
$0.2194 - $0.4042 Request the lead time here
8.1 mm
Rectangular;Side Entry;Micro
12.7 mm
2.5 mm
12.7 mm
$0.266 - $0.4901 Request the lead time here
8.1 mm
Rectangular;Side Entry;Micro
12.7 mm
2.5 mm
12.7 mm
$0.1816 - $0.3346 Request the lead time here
8.1 mm
Rectangular;Side Entry;Micro
9.5 mm
2.5 mm
12.7 mm
MWSSEB-1-01A-RT $0.2038 - $0.3755 1801 In stock
8.1 mm
Rectangular;Side Entry;Micro
9.5 mm
2.5 mm
12.7 mm
$0.3183 - $0.335 Request the lead time here
10.2 mm
Side Entry
9.5 mm
11.4 mm
15.9 mm
$0.3142 - $0.3309 Request the lead time here
10.2 mm
Side Entry
9.5 mm
5.6 mm
15.9 mm
Wire Saddle - Inside Height - 2.5 mm | 0.100 in ; Inside Width - 8.1 mm | 0.320 in

MWSSEBE-1-19A

Price Range
$0.4042 - $0.2194

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    Nylon
  • Saddle Type
    Rectangular;Side Entry;Micro
Wire Saddle - Inside Height - 2.5 mm | 0.100 in ; Inside Width - 8.1 mm | 0.320 in

MWSSEBE-1-01A

Price Range
$0.4901 - $0.266

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    Nylon
  • Saddle Type
    Rectangular;Side Entry;Micro
Wire Saddle - Inside Height - 2.5 mm | 0.100 in ; Inside Width - 8.1 mm | 0.320 in

MWSSEB-1-19A-RT

Price Range
$0.3346 - $0.1816

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    Nylon
  • Saddle Type
    Rectangular;Side Entry;Micro
Wire Saddle - Inside Height - 2.5 mm | 0.100 in ; Inside Width - 8.1 mm | 0.320 in

MWSSEB-1-01A-RT

Price Range
$0.3755 - $0.2038

Stock Levels
1801 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    Nylon
  • Saddle Type
    Rectangular;Side Entry;Micro
Wire Saddle - Adhesive ; Inside Height - 11.4 mm | 0.449 in ; Inside Width - 10.2 mm | 0.402 in ; Compatible Hole Diameter - 10.2 mm | 0.402 in; PA

WS-SE-B-2-01A

Price Range
$0.335 - $0.3183

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    PA
  • Saddle Type
    Side Entry
Wire Saddle - Adhesive ; Inside Height - 5.6 mm | 0.22 in ; Inside Width - 10.2 mm | 0.402 in ; Compatible Hole Diameter - 10.2 mm | 0.402 in; PA

WS-SE-B-1-01A

Price Range
$0.3309 - $0.3142

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    PA
  • Saddle Type
    Side Entry