Quantity | Unit price |
---|---|
1000 - 4999 | $0.3392 |
5000 - 24999 | $0.3222 |
25000 + | $0.3061 |
Adhesive Type | Acrylic Based Adhesive |
---|---|
Colour | Natural |
Fitting Style | Adhesive |
Material | Nylon |
Saddle Type | Rectangular |
Base Length | 25.4 mm |
Base Length | 1.000 in |
Base Width | 12.2 mm |
Base Width | 0.480 in |
Inside Height | 6.4 mm |
Inside Height | 0.250 in |
Inside Width | 11.7 mm |
Inside Width | 0.460 in |
Overall Height | 17 mm |
Overall Height | 0.670 in |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.