Menu Search

Wire Saddle - Adhesive Mount

In production

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 HB and UL94 V2 flame rated options

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Inside Height View
$0.3152 - $0.3493 Request the lead time here
11.7 mm
Rectangular
6.4 mm
$0.6862 - $0.7224 Request the lead time here
19.0 mm
Square
19.0 mm
$0.0494 - $0.091 Request the lead time here
11.1 mm
Rectangular;Locking;Removable
8.6 mm
Wire Saddle - Inside Height - 6.4 mm | 0.250 in ; Inside Width - 11.7 mm | 0.460 in

WSB-2-01A-RT

Price Range
$0.3493 - $0.3152

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    Nylon
  • Saddle Type
    Rectangular
Wire Saddle - Adhesive ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 19.0 mm | 0.748 in ; Compatible Hole Diameter - 5.3 mm | 0.209 in; PA

WWSB-3-148A-RT

Price Range
$0.7224 - $0.6862

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    PA
  • Saddle Type
    Square
Wire Saddle - Inside Height - 8.6 mm | 0.339 in ; Inside Width - 11.1 mm | 0.437 in

WSLT-9-01A-19

Price Range
$0.091 - $0.0494

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Quarter Turn
  • Material
    PA
  • Saddle Type
    Rectangular;Locking;Removable
  • Inside Height
    8.6 mm