The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0832 - $0.0877 | Request the lead time here |
0.421 in
10.7 mm
|
|
|
0.358 in
9.1 mm
|
||
| $0.0685 - $0.0721 | Request the lead time here |
0.421 in
10.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.0701 - $0.0738 | Request the lead time here |
0.642 in
16.3 mm
|
|
|
0.394 in
10.0 mm
|
||
| $0.1225 - $0.129 | Request the lead time here |
0.642 in
16.3 mm
|
|
|
0.555 in
14.1 mm
|
||
| $0.0606 - $0.0638 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.854 in
21.7 mm
|
||
| $0.1291 - $0.2376 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.1215 - $0.2239 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.079 in
2.0 mm
|
||
| $0.1309 - $0.2411 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.1279 - $0.2356 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.1328 - $0.2447 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.122 - $0.2246 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.079 in
2.0 mm
|
||
| $0.126 - $0.2321 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.1238 - $0.2282 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.1294 - $0.2383 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.1297 - $0.239 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.125 - $0.2305 | 898 In stock |
0.236 in
6.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.1273 - $0.2345 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.157 in
4.0 mm
|
||
| $0.1333 - $0.2457 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.1305 - $0.2407 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.1276 - $0.2351 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue