The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.1202 - $0.2215 | Request the lead time here |
0.236 in
6.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1259 - $0.232 | Request the lead time here |
0.472 in
12.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1223 - $0.2253 | Request the lead time here |
0.354 in
9.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1267 - $0.2337 | Request the lead time here |
0.354 in
9.0 mm
|
Locking Clamp
|
Push In
|
0.236 in
6.0 mm
|
||
$0.1253 - $0.2307 | Request the lead time here |
0.354 in
9.0 mm
|
Locking Clamp
|
Push In
|
0.236 in
6.0 mm
|
||
$0.118 - $0.2174 | Request the lead time here |
0.236 in
6.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.118 - $0.2174 | Request the lead time here |
0.236 in
6.0 mm
|
Locking Clamp
|
Push In
|
0.079 in
2.0 mm
|
||
$0.1271 - $0.2341 | Request the lead time here |
0.472 in
12.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1184 - $0.2181 | Request the lead time here |
0.236 in
6.0 mm
|
Locking Clamp
|
Push In
|
0.079 in
2.0 mm
|
||
$0.1196 - $0.2203 | Request the lead time here |
0.236 in
6.0 mm
|
Locking Clamp
|
Push In
|
0.079 in
2.0 mm
|
||
$0.1214 - $0.2238 | Request the lead time here |
0.236 in
6.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1275 - $0.2347 | Request the lead time here |
0.472 in
12.0 mm
|
Locking Clamp
|
Push In
|
0.236 in
6.0 mm
|
||
$0.1242 - $0.2287 | Request the lead time here |
0.354 in
9.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1294 - $0.2385 | Request the lead time here |
0.472 in
12.0 mm
|
Locking Clamp
|
Push In
|
0.236 in
6.0 mm
|
||
$0.1256 - $0.2314 | Request the lead time here |
0.472 in
12.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1236 - $0.2277 | Request the lead time here |
0.354 in
9.0 mm
|
Locking Clamp
|
Push In
|
0.157 in
4.0 mm
|
||
$0.1239 - $0.2282 | Request the lead time here |
0.354 in
9.0 mm
|
Locking Clamp
|
Push In
|
0.236 in
6.0 mm
|
||
$0.1289 - $0.2376 | Request the lead time here |
0.472 in
12.0 mm
|
Locking Clamp
|
Push In
|
0.236 in
6.0 mm
|
||
$0.0808 - $0.0851 | Request the lead time here |
0.421 in
10.7 mm
|
Locking Top
|
Snap In
|
0.358 in
9.1 mm
|
||
$0.1189 - $0.1252 | Request the lead time here |
0.642 in
16.3 mm
|
Locking Top
|
Snap In
|
0.555 in
14.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.