Menu Search

Wire Saddle - Locking, Snap In

In stock

These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Height Inside Height View
$0.1568 - $0.165 Request the lead time here
UL94 V-0
18 mm
8.4 mm
$0.1178 - $0.1241 Request the lead time here
UL94 V-2
13.2 mm
3.6 mm
$0.438 - $0.4853 Request the lead time here
UL94 V-2
25.4 mm
$0.1229 - $0.1294 Request the lead time here
UL94 V-2
35.1 mm
25.4 mm
$0.1556 - $0.1638 20 In stock
UL94 V-0
27.2 mm
17.5 mm
$0.1275 - $0.1343 Request the lead time here
UL94 V-2
18 mm
8.4 mm
$0.1464 - $0.1542 20 In stock
UL94 V-0
35.1 mm
25.4 mm
$0.1357 - $0.1429 Request the lead time here
UL94 V-2
27.2 mm
17.5 mm
$0.1145 - $0.1205 Request the lead time here
UL94 V-0
13.2 mm
3.6 mm
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-2-19

Price Range
$0.165 - $0.1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-1-01

Price Range
$0.1241 - $0.1178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-SR-4-01

Price Range
$0.4853 - $0.438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivets
  • Material
    PA
  • Saddle Type
    Rectangular
  • Inside Height
    25.4 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-4-01

Price Range
$0.1294 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 17.5 mm | 0.689 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-3-19

Price Range
$0.1638 - $0.1556

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-2-01

Price Range
$0.1343 - $0.1275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-4-19

Price Range
$0.1542 - $0.1464

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 17.5 mm | 0.689 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-3-01

Price Range
$0.1429 - $0.1357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; PA; Natural

LWS-1-19

Price Range
$0.1205 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm