Menu Search

Wire Saddle - Locking, Snap In

In stock

These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Height Inside Height View
$0.4646 - $0.5148 Request the lead time here
UL94 V-2
25.4 mm
$0.1249 - $0.1316 Request the lead time here
UL94 V-2
3.6 mm
$0.165 - $0.1737 20 In stock
UL94 V-0
17.5 mm
$0.1663 - $0.175 Request the lead time here
UL94 V-0
8.4 mm
$0.1352 - $0.1424 Request the lead time here
UL94 V-2
8.4 mm
$0.1439 - $0.1516 Request the lead time here
UL94 V-2
17.5 mm
$0.1553 - $0.1635 20 In stock
UL94 V-0
25.4 mm
$0.1303 - $0.1372 Request the lead time here
UL94 V-2
25.4 mm
$0.1214 - $0.1278 Request the lead time here
UL94 V-0
3.6 mm
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-SR-4-01

Price Range
$0.5148 - $0.4646

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Depth
    12.4 mm
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-1-01

Price Range
$0.1316 - $0.1249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle - Inside Height - 17.5 mm | 0.689 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-3-19

Price Range
$0.1737 - $0.165

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-2-19

Price Range
$0.175 - $0.1663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle - Inside Height - 8.4 mm | 0.331 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-2-01

Price Range
$0.1424 - $0.1352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle - Inside Height - 17.5 mm | 0.689 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-3-01

Price Range
$0.1516 - $0.1439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-4-19

Price Range
$0.1635 - $0.1553

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle - Inside Height - 25.4 mm | 1 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-4-01

Price Range
$0.1372 - $0.1303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle - Inside Height - 3.6 mm | 0.142 in ; Inside Width - 11.1 mm | 0.437 in ; Nylon 6/6; Natural

LWS-1-19

Price Range
$0.1278 - $0.1214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide